IESNA:LM-63-2002
[TEST]P1201665
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5396
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
742 797.9 858 918.4 964.7 993 1010.2 1019.9 1030.6 1043
1058.9 1080.5 1109.7 1144.2 1186 1256.5 1363 1504.2 1678.6 1896.7
2182.6 2510.7 2860.1 3177.8 3369.9 3272.4 3077.2 2815.7 2501.5 2127
1653.4 1181.3 773.2 449.4 197.7 61.2 0
742 791.8 844.5 896.1 936.4 962 977.9 987.1 996.5 1008.2
1024.8 1048 1078.3 1113.1 1156.2 1218.5 1307.6 1424.3 1570.8 1745
1953.9 2173.3 2367.8 2505.7 2540.2 2395.1 2189.8 1945.6 1679 1390.1
1058.9 741.1 477.5 276.4 124.3 40.7 0
742 785.7 831 873.8 908.2 931 945.6 954.3 962.4 973.3
990.7 1015.5 1046.9 1082 1126.4 1180.5 1252.3 1344.4 1463.1 1593.3
1725.2 1835.9 1875.6 1833.6 1710.4 1517.8 1302.5 1075.5 856.6 653.2
464.3 300.9 181.8 103.3 50.9 20.2 0
742 779.2 817.5 853.2 881 900.1 912.1 917.8 922.3 928.3
939.3 956.3 978.5 1001.6 1027.9 1057.3 1094.7 1143.7 1208.1 1276.7
1340.4 1381.7 1372.6 1308.5 1189.2 1027.8 863.2 701.9 552.7 422.5
306.7 207.8 133.9 82.3 44 18.3 0
742 772.7 804 832.5 853.8 869.3 878.6 881.3 882.1 883.3
887.8 897.2 910 921.1 929.3 934.1 937.2 943 953.1 960.1
955.5 927.5 869.6 783.4 667.9 537.8 423.9 328.3 248.7 191.8
149 114.7 86 61.4 37.2 16.3 0
742 766.1 790.4 812.5 829.4 840.5 845.5 842.8 835.6 826.6
817.8 811.9 809.1 805.7 799.3 788.3 773.1 757.4 742.9 730.9
717.8 695.6 659 607.3 540.1 459.8 387.5 318 251.7 200.8
157.1 120.2 88.3 61.8 37 16.1 0
742 759.6 776.9 792.4 805 811.8 812.4 804.4 789 770
747.8 726.6 708.2 690.2 669.3 642.4 609 572 532.7 501.6
480 463.8 448.4 431.1 412.3 381.8 351.1 307.6 254.6 209.7
165.1 125.7 90.5 62.3 36.7 15.9 0
742 753.3 764.2 774.7 784.1 788.1 785 771.5 748.1 720.8
690.2 662.3 639 618.8 599 575.7 548 517.3 484.7 459
441.8 430.6 422.4 412.7 397.9 372.2 346.5 310.2 266.3 226.3
183.8 143.8 105.9 73.6 45 19.2 0
742 747.1 751.5 757 763.1 764.4 757.6 738.5 707.3 671.6
632.7 598 569.7 547.4 528.7 509.1 486.9 462.6 436.8 416.3
403.7 397.3 396.4 394.3 383.5 362.6 342 312.7 278 242.9
202.4 161.9 121.2 84.8 53.2 22.6 0
742 741 739.6 740.7 743 743.3 734.2 711 675.2 635.1
595.2 563.9 541.1 524.3 509.5 492.3 471.6 448.6 422.5 397.9
379.5 369.6 370.6 371.6 368.4 360.7 342.2 312.1 278 245.7
215.3 183.1 146.5 106.5 69.3 29.3 0
742 734.3 727.8 725.4 726.6 728 721.9 703.4 673.2 639
605.8 576.7 551.2 528.8 507.7 485.5 461.3 435.5 409.9 387
366.9 351.9 343.9 339.1 334.6 329.4 318.3 298.6 273.6 245.8
214.2 182.5 146.4 107.7 70.9 31.3 0
742 728.8 717.5 711.7 712.1 716.1 716.3 705.5 682.9 653.3
622.3 592.7 563.8 536.3 509.7 483.2 456.1 428.7 403.2 381.4
361.9 347 336.1 327.8 320 311.1 298.9 282.4 262.1 237.9
208.1 177.6 142.3 105.7 68.8 30.5 0
742 723.3 707.1 698 697.6 704.4 710.6 707.5 692.6 667.6
638.8 608.6 576.5 543.8 511.8 481 450.9 421.8 396.6 375.8
357 342.1 328.4 316.6 305.4 292.8 279.5 266.3 250.6 230
202 172.8 138.2 103.7 66.6 29.6 0
742 718.4 698.5 686.6 686.2 696.8 711.6 720 714.2 692.2
660.9 626.8 591.6 555.8 521 487.6 455.7 425.7 399.8 378.9
361.8 349.3 338.7 327.5 315 299 281.8 265.5 248.1 226.2
198.4 169.1 135.2 101.5 64.2 29.2 0
742 713.5 689.8 675.2 674.9 689.3 712.7 732.4 735.7 716.9
683.1 645 606.7 567.9 530.2 494.1 460.5 429.6 403.1 382
366.6 356.5 348.8 338.5 324.6 305.1 284.2 264.8 245.5 222.5
194.8 165.5 132.1 99.4 61.8 28.7 0
742 709.2 682.2 665.6 664.5 681.1 710.6 739 749.5 734.8
700.7 659.1 618.5 579.2 541.3 505.3 471.2 439.8 412.8 391.4
375.5 364.7 357.7 348.9 336.5 319 299 278.5 257.6 232
201.9 171.2 136.9 99 59.7 28.6 0
742 704.9 674.6 656 654.2 673 708.5 745.6 763.4 752.8
718.4 673.3 630.2 590.5 552.5 516.4 482 450 422.5 400.9
384.4 372.8 366.5 359.3 348.4 332.8 313.9 292.3 269.6 241.5
208.9 177 141.7 98.6 57.7 28.5 0
742 700.6 667.7 647.5 644.6 663.2 699.9 738.6 760.2 754.8
725 680.7 636.2 597.1 560.5 526.3 493.3 462.3 435.2 413.4
395.7 383.3 375.7 368.3 357.6 342.7 323.3 301.2 277.3 248.5
215.2 182.4 146.2 97 53.2 25.2 0
742 696.3 660.7 639.1 635.1 653.3 691.3 731.7 756.9 756.7
731.6 688 642.2 603.8 568.5 536.1 504.7 474.5 447.9 426
406.9 393.8 384.8 377.4 366.9 352.5 332.7 310.1 285 255.4
221.5 187.8 150.8 95.4 48.8 21.8 0
742 693 655.4 632.7 627.5 643.6 677.5 713.5 736.1 736.7
715.3 676.4 633.3 595.6 562.6 533.5 505.3 477.8 452.6 431.4
413.8 402 393.5 386.2 375.7 360.6 339.8 316.2 290.6 260.8
226.5 193 154.7 103.8 56.7 25.1 0
742 689.6 650 626.4 619.9 633.9 663.8 695.2 715.2 716.8
698.9 664.8 624.5 587.4 556.9 530.8 506 481 457.3 436.8
420.8 410.2 402.3 395 384.5 368.7 346.9 322.4 296.1 266.3
231.4 198.2 158.6 112.2 64.6 28.4 0
742 686.9 646.3 622 615 627.5 654 680.9 697.6 698.7
682.8 652.3 615.5 580.3 550.3 524.7 500.8 476.7 453.3 434
420.6 411.7 404.3 397.1 386.8 370.9 349.2 324.6 298.2 268.8
234 200.6 161.9 117.8 71.5 31.2 0
742 684.2 642.6 617.5 609.9 621.1 644.3 666.5 680.1 680.6
666.8 639.8 606.5 573.2 543.7 518.6 495.7 472.4 449.4 431.3
420.5 413.2 406.4 399.1 389.1 373 351.4 326.7 300.3 271.3
236.7 203.1 165.1 123.3 78.3 33.9 0
742 682.1 639.9 614.5 607.1 617.9 639.8 659.9 671.6 671.6
659 634.6 603.9 571.4 541 513.8 488.6 463.7 439.5 422.5
413.4 407.4 401.4 394.1 384.1 368.6 347.1 322.8 297.1 268.6
235.4 201.2 164.3 122.9 77.7 33.3 0
742 680 637.3 611.4 604.2 614.7 635.4 653.3 663.1 662.7
651.3 629.4 601.2 569.7 538.4 509 481.7 455 429.6 413.7
406.4 401.7 396.3 389 379.2 364.1 342.8 318.8 293.9 265.9
234 199.4 163.6 122.6 77.2 32.5 0
742 678 635.3 609.6 602.7 613.4 633.7 651.1 660.4 659.7
648.5 628.1 601.2 569.9 537.8 506.5 477 448.1 421.5 406.2
399.5 395.5 390.9 383.6 373.7 358.3 337.2 313.6 288.9 261.2
230 195.3 158.1 118 73.6 30.7 0
742 676.1 633.2 607.8 601.1 612.1 631.9 648.9 657.7 656.7
645.7 626.8 601.2 570.2 537.3 504 472.3 441.3 413.5 398.8
392.6 389.4 385.5 378.3 368.2 352.5 331.6 308.4 283.9 256.4
226 191.3 152.7 113.4 70 28.8 0
742 673.7 631.2 606.5 600.5 611.9 631.8 648.6 656.9 655.4
644.1 626.4 601.6 570.6 537 502.5 469.5 436.8 408.3 393.8
387.8 384.9 381.5 374.1 363.9 347.4 327.2 304.4 279.3 252
221.8 187.9 146.3 109.3 66.3 27 0
742 676.1 633.2 607.8 601.1 612.1 631.9 648.9 657.7 656.7
645.7 626.8 601.2 570.2 537.3 504 472.3 441.3 413.5 398.8
392.6 389.4 385.5 378.3 368.2 352.5 331.6 308.4 283.9 256.4
226 191.3 152.7 113.4 70 28.8 0
742 678 635.3 609.6 602.7 613.4 633.7 651.1 660.4 659.7
648.5 628.1 601.2 569.9 537.8 506.5 477 448.1 421.5 406.2
399.5 395.5 390.9 383.6 373.7 358.3 337.2 313.6 288.9 261.2
230 195.3 158.1 118 73.6 30.7 0
742 680 637.3 611.4 604.2 614.7 635.4 653.3 663.1 662.7
651.3 629.4 601.2 569.7 538.4 509 481.7 455 429.6 413.7
406.4 401.7 396.3 389 379.2 364.1 342.8 318.8 293.9 265.9
234 199.4 163.6 122.6 77.2 32.5 0
742 682.1 639.9 614.5 607.1 617.9 639.8 659.9 671.6 671.6
659 634.6 603.9 571.4 541 513.8 488.6 463.7 439.5 422.5
413.4 407.4 401.4 394.1 384.1 368.6 347.1 322.8 297.1 268.6
235.4 201.2 164.3 122.9 77.7 33.3 0
742 684.2 642.6 617.5 609.9 621.1 644.3 666.5 680.1 680.6
666.8 639.8 606.5 573.2 543.7 518.6 495.7 472.4 449.4 431.3
420.5 413.2 406.4 399.1 389.1 373 351.4 326.7 300.3 271.3
236.7 203.1 165.1 123.3 78.3 33.9 0
742 686.9 646.3 622 615 627.5 654 680.9 697.6 698.7
682.8 652.3 615.5 580.3 550.3 524.7 500.8 476.7 453.3 434
420.6 411.7 404.3 397.1 386.8 370.9 349.2 324.6 298.2 268.8
234 200.6 161.9 117.8 71.5 31.2 0
742 689.6 650 626.4 619.9 633.9 663.8 695.2 715.2 716.8
698.9 664.8 624.5 587.4 556.9 530.8 506 481 457.3 436.8
420.8 410.2 402.3 395 384.5 368.7 346.9 322.4 296.1 266.3
231.4 198.2 158.6 112.2 64.6 28.4 0
742 693 655.4 632.7 627.5 643.6 677.5 713.5 736.1 736.7
715.3 676.4 633.3 595.6 562.6 533.5 505.3 477.8 452.6 431.4
413.8 402 393.5 386.2 375.7 360.6 339.8 316.2 290.6 260.8
226.5 193 154.7 103.8 56.7 25.1 0
742 696.3 660.7 639.1 635.1 653.3 691.3 731.7 756.9 756.7
731.6 688 642.2 603.8 568.5 536.1 504.7 474.5 447.9 426
406.9 393.8 384.8 377.4 366.9 352.5 332.7 310.1 285 255.4
221.5 187.8 150.8 95.4 48.8 21.8 0
742 700.6 667.7 647.5 644.6 663.2 699.9 738.6 760.2 754.8
725 680.7 636.2 597.1 560.5 526.3 493.3 462.3 435.2 413.4
395.7 383.3 375.7 368.3 357.6 342.7 323.3 301.2 277.3 248.5
215.2 182.4 146.2 97 53.2 25.2 0
742 704.9 674.6 656 654.2 673 708.5 745.6 763.4 752.8
718.4 673.3 630.2 590.5 552.5 516.4 482 450 422.5 400.9
384.4 372.8 366.5 359.3 348.4 332.8 313.9 292.3 269.6 241.5
208.9 177 141.7 98.6 57.7 28.5 0
742 709.2 682.2 665.6 664.5 681.1 710.6 739 749.5 734.8
700.7 659.1 618.5 579.2 541.3 505.3 471.2 439.8 412.8 391.4
375.5 364.7 357.7 348.9 336.5 319 299 278.5 257.6 232
201.9 171.2 136.9 99 59.7 28.6 0
742 713.5 689.8 675.2 674.9 689.3 712.7 732.4 735.7 716.9
683.1 645 606.7 567.9 530.2 494.1 460.5 429.6 403.1 382
366.6 356.5 348.8 338.5 324.6 305.1 284.2 264.8 245.5 222.5
194.8 165.5 132.1 99.4 61.8 28.7 0
742 718.4 698.5 686.6 686.2 696.8 711.6 720 714.2 692.2
660.9 626.8 591.6 555.8 521 487.6 455.7 425.7 399.8 378.9
361.8 349.3 338.7 327.5 315 299 281.8 265.5 248.1 226.2
198.4 169.1 135.2 101.5 64.2 29.2 0
742 723.3 707.1 698 697.6 704.4 710.6 707.5 692.6 667.6
638.8 608.6 576.5 543.8 511.8 481 450.9 421.8 396.6 375.8
357 342.1 328.4 316.6 305.4 292.8 279.5 266.3 250.6 230
202 172.8 138.2 103.7 66.6 29.6 0
742 728.8 717.5 711.7 712.1 716.1 716.3 705.5 682.9 653.3
622.3 592.7 563.8 536.3 509.7 483.2 456.1 428.7 403.2 381.4
361.9 347 336.1 327.8 320 311.1 298.9 282.4 262.1 237.9
208.1 177.6 142.3 105.7 68.8 30.5 0
742 734.3 727.8 725.4 726.6 728 721.9 703.4 673.2 639
605.8 576.7 551.2 528.8 507.7 485.5 461.3 435.5 409.9 387
366.9 351.9 343.9 339.1 334.6 329.4 318.3 298.6 273.6 245.8
214.2 182.5 146.4 107.7 70.9 31.3 0
742 741 739.6 740.7 743 743.3 734.2 711 675.2 635.1
595.2 563.9 541.1 524.3 509.5 492.3 471.6 448.6 422.5 397.9
379.5 369.6 370.6 371.6 368.4 360.7 342.2 312.1 278 245.7
215.3 183.1 146.5 106.5 69.3 29.3 0
742 747.1 751.5 757 763.1 764.4 757.6 738.5 707.3 671.6
632.7 598 569.7 547.4 528.7 509.1 486.9 462.6 436.8 416.3
403.7 397.3 396.4 394.3 383.5 362.6 342 312.7 278 242.9
202.4 161.9 121.2 84.8 53.2 22.6 0
742 753.3 764.2 774.7 784.1 788.1 785 771.5 748.1 720.8
690.2 662.3 639 618.8 599 575.7 548 517.3 484.7 459
441.8 430.6 422.4 412.7 397.9 372.2 346.5 310.2 266.3 226.3
183.8 143.8 105.9 73.6 45 19.2 0
742 759.6 776.9 792.4 805 811.8 812.4 804.4 789 770
747.8 726.6 708.2 690.2 669.3 642.4 609 572 532.7 501.6
480 463.8 448.4 431.1 412.3 381.8 351.1 307.6 254.6 209.7
165.1 125.7 90.5 62.3 36.7 15.9 0
742 766.1 790.4 812.5 829.4 840.5 845.5 842.8 835.6 826.6
817.8 811.9 809.1 805.7 799.3 788.3 773.1 757.4 742.9 730.9
717.8 695.6 659 607.3 540.1 459.8 387.5 318 251.7 200.8
157.1 120.2 88.3 61.8 37 16.1 0
742 772.7 804 832.5 853.8 869.3 878.6 881.3 882.1 883.3
887.8 897.2 910 921.1 929.3 934.1 937.2 943 953.1 960.1
955.5 927.5 869.6 783.4 667.9 537.8 423.9 328.3 248.7 191.8
149 114.7 86 61.4 37.2 16.3 0
742 779.2 817.5 853.2 881 900.1 912.1 917.8 922.3 928.3
939.3 956.3 978.5 1001.6 1027.9 1057.3 1094.7 1143.7 1208.1 1276.7
1340.4 1381.7 1372.6 1308.5 1189.2 1027.8 863.2 701.9 552.7 422.5
306.7 207.8 133.9 82.3 44 18.3 0
742 785.7 831 873.8 908.2 931 945.6 954.3 962.4 973.3
990.7 1015.5 1046.9 1082 1126.4 1180.5 1252.3 1344.4 1463.1 1593.3
1725.2 1835.9 1875.6 1833.6 1710.4 1517.8 1302.5 1075.5 856.6 653.2
464.3 300.9 181.8 103.3 50.9 20.2 0
742 791.8 844.5 896.1 936.4 962 977.9 987.1 996.5 1008.2
1024.8 1048 1078.3 1113.1 1156.2 1218.5 1307.6 1424.3 1570.8 1745
1953.9 2173.3 2367.8 2505.7 2540.2 2395.1 2189.8 1945.6 1679 1390.1
1058.9 741.1 477.5 276.4 124.3 40.7 0
742 797.9 858 918.4 964.7 993 1010.2 1019.9 1030.6 1043
1058.9 1080.5 1109.7 1144.2 1186 1256.5 1363 1504.2 1678.6 1896.7
2182.6 2510.7 2860.1 3177.8 3369.9 3272.4 3077.2 2815.7 2501.5 2127
1653.4 1181.3 773.2 449.4 197.7 61.2 0
742 801 868.6 935.6 985 1015 1029.2 1032.7 1035 1037.1
1040.4 1047.5 1060.4 1076.6 1103.3 1159.2 1257.2 1399.3 1584.3 1805
2069.3 2373.5 2724.5 3104 3484.5 3585.6 3371.2 3095.3 2805.6 2476
2014.6 1518.5 1056.8 643.4 300.7 95.8 0
742 804 879.2 952.8 1005.3 1037 1048.2 1045.6 1039.5 1031.2
1021.9 1014.3 1011.1 1009.1 1020.7 1062 1151.4 1294.3 1490 1713.3
1956 2236.4 2589 3030.2 3599.2 3898.8 3665.1 3374.9 3109.7 2825.1
2375.8 1855.7 1340.5 837.3 403.6 130.4 0
742 808.3 889.7 968.2 1023.4 1053.4 1058.5 1045.8 1026 1003.2
979.3 958 941.7 930.6 938.9 987.7 1096.2 1262.5 1476 1710.4
1956.5 2222.5 2534.9 2921.7 3464.5 3883.6 3723.3 3402.1 3121.9 2833.8
2408.2 1902.1 1398.2 901.8 458.4 161 0
742 812.6 900.2 983.7 1041.6 1069.8 1068.8 1045.9 1012.5 975.2
936.8 901.7 872.3 852.1 857.2 913.3 1040.9 1230.6 1461.9 1707.6
1957 2208.6 2480.9 2813.3 3329.8 3868.4 3781.4 3429.4 3134.1 2842.6
2440.7 1948.5 1455.9 966.2 513.2 191.6 0
742 815.2 905.9 993 1052.6 1077.7 1069.1 1034.4 987 937.7
891.3 851.3 819.8 802.8 822.9 911.1 1079.9 1315.7 1598.2 1904.2
2210.4 2511.3 2817.8 3153.5 3651.7 4163.3 4156.2 3819.9 3483.3 3115.8
2653.2 2110.1 1577.9 1050.2 582.2 226.1 0
742 817.7 911.6 1002.3 1063.5 1085.7 1069.4 1022.9 961.6 900.3
845.9 800.9 767.3 753.4 788.6 908.9 1118.9 1400.8 1734.6 2100.8
2463.8 2814 3154.6 3493.6 3973.6 4458.2 4531 4210.3 3832.5 3389
2865.8 2271.7 1699.9 1134.2 651.2 260.6 0
742 819 915 1007.3 1068.4 1088.4 1066.5 1012.3 943 877.1
821.5 776.9 745.1 736 784.6 927.5 1164.2 1483.1 1869.9 2298.9
2725.3 3137.5 3540.3 3930.5 4441.3 4903.2 4962.5 4643.6 4205.4 3668.2
3062.4 2411.1 1773.1 1164.8 668.6 262.1 0
742 820.3 918.5 1012.3 1073.3 1091.1 1063.7 1001.7 924.5 854
797.2 753 722.9 718.5 780.5 946.1 1209.5 1565.5 2005.2 2496.9
2986.7 3461 3925.9 4367.3 4909 5348.2 5393.9 5077 4578.3 3947.5
3259 2550.6 1846.3 1195.3 685.9 263.5 0
742 819.7 921.1 1014.8 1075.1 1091.4 1060.3 994.3 913.1 841.4
785.3 741.7 712.4 711 779.9 955.8 1232 1613.8 2087.3 2613.2
3144.8 3650.5 4151.3 4646.7 5211.1 5627.3 5631.6 5263.2 4681.8 3958
3206.3 2460 1700.7 1080.8 594.2 221.2 0
742 820.3 918.5 1012.3 1073.3 1091.1 1063.7 1001.7 924.5 854
797.2 753 722.9 718.5 780.5 946.1 1209.5 1565.5 2005.2 2496.9
2986.7 3461 3925.9 4367.3 4909 5348.2 5393.9 5077 4578.3 3947.5
3259 2550.6 1846.3 1195.3 685.9 263.5 0
742 819 915 1007.3 1068.4 1088.4 1066.5 1012.3 943 877.1
821.5 776.9 745.1 736 784.6 927.5 1164.2 1483.1 1869.9 2298.9
2725.3 3137.5 3540.3 3930.5 4441.3 4903.2 4962.5 4643.6 4205.4 3668.2
3062.4 2411.1 1773.1 1164.8 668.6 262.1 0
742 817.7 911.6 1002.3 1063.5 1085.7 1069.4 1022.9 961.6 900.3
845.9 800.9 767.3 753.4 788.6 908.9 1118.9 1400.8 1734.6 2100.8
2463.8 2814 3154.6 3493.6 3973.6 4458.2 4531 4210.3 3832.5 3389
2865.8 2271.7 1699.9 1134.2 651.2 260.6 0
742 815.2 905.9 993 1052.6 1077.7 1069.1 1034.4 987 937.7
891.3 851.3 819.8 802.8 822.9 911.1 1079.9 1315.7 1598.2 1904.2
2210.4 2511.3 2817.8 3153.5 3651.7 4163.3 4156.2 3819.9 3483.3 3115.8
2653.2 2110.1 1577.9 1050.2 582.2 226.1 0
742 812.6 900.2 983.7 1041.6 1069.8 1068.8 1045.9 1012.5 975.2
936.8 901.7 872.3 852.1 857.2 913.3 1040.9 1230.6 1461.9 1707.6
1957 2208.6 2480.9 2813.3 3329.8 3868.4 3781.4 3429.4 3134.1 2842.6
2440.7 1948.5 1455.9 966.2 513.2 191.6 0
742 808.3 889.7 968.2 1023.4 1053.4 1058.5 1045.8 1026 1003.2
979.3 958 941.7 930.6 938.9 987.7 1096.2 1262.5 1476 1710.4
1956.5 2222.5 2534.9 2921.7 3464.5 3883.6 3723.3 3402.1 3121.9 2833.8
2408.2 1902.1 1398.2 901.8 458.4 161 0
742 804 879.2 952.8 1005.3 1037 1048.2 1045.6 1039.5 1031.2
1021.9 1014.3 1011.1 1009.1 1020.7 1062 1151.4 1294.3 1490 1713.3
1956 2236.4 2589 3030.2 3599.2 3898.8 3665.1 3374.9 3109.7 2825.1
2375.8 1855.7 1340.5 837.3 403.6 130.4 0
742 801 868.6 935.6 985 1015 1029.2 1032.7 1035 1037.1
1040.4 1047.5 1060.4 1076.6 1103.3 1159.2 1257.2 1399.3 1584.3 1805
2069.3 2373.5 2724.5 3104 3484.5 3585.6 3371.2 3095.3 2805.6 2476
2014.6 1518.5 1056.8 643.4 300.7 95.8 0
742 797.9 858 918.4 964.7 993 1010.2 1019.9 1030.6 1043
1058.9 1080.5 1109.7 1144.2 1186 1256.5 1363 1504.2 1678.6 1896.7
2182.6 2510.7 2860.1 3177.8 3369.9 3272.4 3077.2 2815.7 2501.5 2127
1653.4 1181.3 773.2 449.4 197.7 61.2 0
